??
CAD model selection
HELP_VARIABLE
Company
MAICO
Description
TRE 0,4-2 - 5-step transformer, alternating current, maximum loading 0.4 A
Bill of material
0157.0156
Article number
0157.0156
Customs Tariff Number
85043180
LOD Destination
LOD Level
Type of voltage
Alternating current
Rated voltage
230 V
Frequency
50/60 Hz
Nominal output
72 W
Maximum load
0.4 A
Degree of protection
IP 54
Secondary voltage
85/115/150/180/230 V
Type of installation
Surface-mounted
Housing material
Synthetic material
Colour
Light grey, similar to RAL 7035
Weight
1.4 kg
Width
195 mm
Height
148 mm
Depth
175 mm
Ambient temperature
0 up to 40 °C
Packing unit
1 piece(s)
Range
C
GTIN (EAN)
4012799571568
SA700ID17
Preview - Generation
Preview
3D
2D