??
CAD model selection
HELP_VARIABLE
Company
MAICO
Description
WH 100 - Wall sleeve for fans of nominal diameter 100, plastic,Extendable
Bill of material
0059.1030
Item number
0059.1030
Customs Tariff Number
39172310
LOD Destination
LOD Level
AX
Installation
Wall / Ceiling
Material
Plastic
Mass
0,6 kg
Suitable for nominal size
100 mm
Width
114 mm
Height
114 mm
Depth
500 mm
Required core drilling
At least 115 mm
Packaging Unit
1 Stück
Range
A
GTIN (EAN)
4012799990017
SA700ID17
Preview - Generation
Preview
3D
Dimension
2D