??
CAD model selection
HELP_VARIABLE
Company
MAICO
Description
VH 25 - Sheet steel wall sleeves, for fans with the nominal size 250
Bill of material
0055.0031
Article number
0055.0031
Customs Tariff Number
73079980
LOD Destination
LOD Level
Installation site
Wall / Ceiling
Material
Sheet steel, galvanised
Weight
1.3 kg
Suitable for nominal diameter
250 mm
Width
276 mm
Height
276 mm
Depth
200 mm
Packing unit
1 piece(s)
Range
C
GTIN (EAN)
4012799550310
SA700ID17
Preview - Generation
Preview
3D
Dimension
2D