??
CAD model selection
HELP_VARIABLE
Company
MAICO
Description
VH 20 - Sheet steel wall sleeves, for fans with the nominal size 200
Bill of material
0055.0030
Article number
0055.0030
Customs Tariff Number
73079980
LOD Destination
LOD Level
Installation site
Wall / Ceiling
Material
Sheet steel, galvanised
Weight
1.1 kg
Suitable for nominal diameter
200 mm
Width
226 mm
Height
226 mm
Depth
200 mm
Packing unit
1 piece(s)
Range
C
GTIN (EAN)
4012799550303
SA700ID17
Preview - Generation
Preview
3D
Dimension
2D