??
CAD model selection
HELP_VARIABLE
Company
MAICO
Description
ZVR 56 - Connection frame for fixing AS 56 and RS 56 shutters
Bill of material
0093.0198
Article number
0093.0198
Customs Tariff Number
73079100
LOD Destination
LOD Level
Installation
outside
Installation site
Thin wall
Installation position
vertical / horizontal
Material
Sheet steel, galvanised
Weight
3.6 kg
Suitable for nominal diameter
560 mm
Width
684 mm
Height
684 mm
Depth
2 mm
Packing unit
1 piece(s)
Range
C
GTIN (EAN)
4012799931980
SA700ID17
Preview - Generation
Preview
3D
Dimension
2D