??
CAD model selection
HELP_VARIABLE
Company
MAICO
Description
ZVR 35 - Connection frame for fixing AS 35 and RS 35 shutters
Bill of material
0093.0194
Article number
0093.0194
Customs Tariff Number
73079100
LOD Destination
LOD Level
Installation
outside
Installation site
Thin wall
Installation position
vertical / horizontal
Material
Sheet steel, galvanised
Weight
0.7 kg
Suitable for nominal diameter
350 mm
Width
420 mm
Height
420 mm
Depth
1 mm
Packing unit
1 piece(s)
Range
C
GTIN (EAN)
4012799931942
SA700ID17
Preview - Generation
Preview
3D
Dimension
2D