??
CAD model selection
HELP_VARIABLE
Company
MAICO
Description
ZVR 30 - Connection frame for fixing AS 30 and RS 30 shutters
Bill of material
0093.0193
Article number
0093.0193
Customs Tariff Number
73079100
LOD Destination
LOD Level
Installation
outside
Installation site
Thin wall
Installation position
vertical / horizontal
Material
Sheet steel, galvanised
Weight
0.6 kg
Suitable for nominal diameter
300 mm
Width
366 mm
Height
366 mm
Depth
1 mm
Packing unit
1 piece(s)
Range
C
GTIN (EAN)
4012799931935
SA700ID17
Preview - Generation
Preview
3D
Dimension
2D