??
CAD model selection
HELP_VARIABLE
Company
MAICO
Description
RS 40 - Shutter, manual operation, DN 400
Bill of material
0151.0342
Article number
0151.0342
Customs Tariff Number
84149000
LOD Destination
LOD Level
Air direction
Ventilation and air extraction
Installation
outside
Installation site
Wall
Installation position
vertical / horizontal
Material
Synthetic material, weather and UV resistant
Colour
Traffic white, similar to RAL 9016
Lamella colour
Silver grey
Weight
1.9 kg
Type of shutter
electrical / manual
Nominal size
400 mm
Width
472 mm
Height
472 mm
Depth
41 mm
Ambient temperature
60 °C
Packing unit
1 piece(s)
Range
C
GTIN (EAN)
4012799513421
A
412
DX
405
E
390
SA700ID17
Preview - Generation
Preview
3D
Dimension
2D