??
CAD model selection
HELP_VARIABLE
Company
MAICO
Description
RS 35 - Shutter, manual operation, DN 350
Bill of material
0151.0341
Article number
0151.0341
Customs Tariff Number
84149000
LOD Destination
LOD Level
Air direction
Ventilation and air extraction
Installation
outside
Installation site
Wall
Installation position
vertical / horizontal
Material
plastic, weatherproof, UV-resistant
Colour
Traffic white, similar to RAL 9016
Lamella colour
Silver grey
Weight
1.5 kg
Type of shutter
electrical / manual
Nominal size
355 mm
Width
420 mm
Height
420 mm
Depth
40 mm
Ambient temperature
60 °C
Packing unit
1 piece(s)
Range
C
GTIN (EAN)
4012799513414
A
360
DX
355
E
338
SA700ID17
Preview - Generation
Preview
3D
Dimension
2D