??
CAD model selection
HELP_VARIABLE
Company
MAICO
Description
RS 25 - Shutter, manual operation, DN 255
Bill of material
0151.0339
Article number
0151.0339
Customs Tariff Number
84818085
LOD Destination
LOD Level
Air direction
Ventilation
Installation
outside
Installation site
Wall
Installation position
vertical / horizontal
Material
Synthetic material, weather and UV resistant
Colour
Traffic white, similar to RAL 9016
Lamella colour
Silver grey
Weight
0.8 kg
Type of shutter
electrical / manual
Nominal size
255 mm
Width
314 mm
Height
314 mm
Depth
40 mm
Ambient temperature
60 °C
Packing unit
1 piece(s)
Range
C
GTIN (EAN)
4012799513391
SA700ID17
Preview - Generation
Preview
3D
Dimension
2D