??
CAD model selection
HELP_VARIABLE
Company
MAICO
Description
RS 20 - Shutter, manual operation, DN 200
Bill of material
0151.0338
Article number
0151.0338
Customs Tariff Number
84818085
LOD Destination
LOD Level
Air direction
Ventilation
Installation
outside
Installation site
Wall
Installation position
vertical / horizontal
Material
plastic, weatherproof, UV-resistant
Colour
Traffic white, similar to RAL 9016
Lamella colour
Silver grey
Weight
0.6 kg
Type of shutter
electrical / manual
Nominal size
200 mm
Width
260 mm
Height
260 mm
Depth
39 mm
Ambient temperature
60 °C
Packing unit
1 piece(s)
Range
C
GTIN (EAN)
4012799513384
SA700ID17
Preview - Generation
Preview
3D
Dimension
2D