??
CAD model selection
HELP_VARIABLE
Company
MAICO
Description
AS 50 - Airstream-operated shutter, DN 500, with galvanised grille
Bill of material
0151.0336
Article number
0151.0336
Customs Tariff Number
84818085
LOD Destination
LOD Level
Air direction
Air extraction
Installation
outside
Installation site
Wall
Installation position
vertical / horizontal
Material
Synthetic material, weather and UV resistant
Colour
Traffic white, similar to RAL 9016
Lamella colour
Silver grey
Weight
1.9 kg
Type of shutter
Airstream-operated opening/closing
Nominal size
500 mm
Width
578 mm
Height
578 mm
Depth
41 mm
Ambient temperature
60 °C
Packing unit
1 piece(s)
Range
C
GTIN (EAN)
4012799513360
SA700ID17
Preview - Generation
Preview
3D
Dimension
2D