??
CAD model selection
HELP_VARIABLE
Company
MAICO
Description
SG 100 - External grille for ventilation, DN 100, white
Bill of material
0059.1054
Item number
0059.1054
Customs Tariff Number
39269097
LOD Destination
LOD Level
Air direction
Be- und Entlüftung
Installation
Outside
Installation
Wall
Mounting
Finery
Material
Plastic, weatherproof, UV resistant
Color
Traffic white, similar to RAL 9016
Mass
0.1 kg
Suitable for nominal size
100 mm
Width
150 mm
Height
150 mm
Depth
51.5 mm
Ambient temperature
60 °C
Packaging Unit
1 Stück
Range
A
GTIN (EAN)
4012799990048
Preview - Generation
Preview
3D
Dimension
2D