??
CAD model selection
HELP_VARIABLE
Company
MAICO
Description
MLZ 50 - External grille, galvanised sheet steel, DN 500
Bill of material
0151.0106
Article number
0151.0106
Customs Tariff Number
84149000
LOD Destination
LOD Level
Article
MLZ 50
Air direction
Ventilation and air extraction
Max. flow velocity
4 m/s
Installation
outside
Installation site
Wall
Material
Sheet steel, galvanised
Weight
4.8 kg
Suitable for nominal size
500 mm
Open cross section
1.526 cm²
Width
552 mm
Height
530 mm
Depth
45 mm
Packing unit
1 piece(s)
Range
C
GTIN (EAN)
4012799511069
SA700ID17
Preview - Generation
Preview
3D
2D