??
CAD model selection
HELP_VARIABLE
Company
MAICO
Description
MLZ 40 - External grille, galvanised sheet steel, DN 400
Bill of material
0151.0105
Article number
0151.0105
Customs Tariff Number
84149000
LOD Destination
LOD Level
Article
MLZ 40
Air direction
Ventilation and air extraction
Max. flow velocity
4 m/s
Installation
outside
Installation site
Wall
Material
Sheet steel, galvanised
Weight
3.6 kg
Suitable for nominal size
400 mm
Open cross section
997 cm²
Width
452 mm
Height
430 mm
Depth
45 mm
Packing unit
1 piece(s)
Range
C
GTIN (EAN)
4012799511052
SA700ID17
Preview - Generation
Preview
3D
2D