??
CAD model selection
HELP_VARIABLE
Company
MAICO
Description
MLZ 35 - External grille, galvanised sheet steel, DN 350
Bill of material
0151.0104
Article number
0151.0104
Customs Tariff Number
84149000
LOD Destination
LOD Level
Article
MLZ 35
Air direction
Ventilation and air extraction
Max. flow velocity
4 m/s
Installation
outside
Installation site
Wall
Material
Sheet steel, galvanised
Weight
2.5 kg
Suitable for nominal size
350 mm
Open cross section
775 cm²
Width
402 mm
Height
380 mm
Depth
45 mm
Packing unit
1 piece(s)
Range
C
GTIN (EAN)
4012799511045
SA700ID17
Preview - Generation
Preview
3D
2D