??
CAD model selection
HELP_VARIABLE
Company
MAICO
Description
MLZ 25 - External grille, galvanised sheet steel, DN 250
Bill of material
0151.0102
Article number
0151.0102
Customs Tariff Number
84149000
LOD Destination
LOD Level
Article
MLZ 25
Air direction
Ventilation and air extraction
Max. flow velocity
4 m/s
Installation
outside
Installation site
Wall
Material
Sheet steel, galvanised
Weight
2.0 kg
Suitable for nominal size
250 mm
Open cross section
414 cm²
Width
302 mm
Height
280 mm
Depth
45 mm
Packing unit
1 piece(s)
Range
C
GTIN (EAN)
4012799511021
SA700ID17
Preview - Generation
Preview
3D
2D