??
CAD model selection
HELP_VARIABLE
Company
MAICO
Description
MLZ 20 - External grille, galvanised sheet steel, DN 200
Bill of material
0151.0101
Article number
0151.0101
Customs Tariff Number
84149000
LOD Destination
LOD Level
Article
MLZ 20
Air direction
Ventilation and air extraction
Max. flow velocity
4 m/s
Installation
outside
Installation site
Wall
Material
Sheet steel, galvanised
Weight
1.5 kg
Suitable for nominal size
200 mm
Open cross section
275 cm²
Width
252 mm
Height
230 mm
Depth
45 mm
Packing unit
1 piece(s)
Range
C
GTIN (EAN)
4012799511014
SA700ID17
Preview - Generation
Preview
3D
2D