??
CAD model selection
HELP_VARIABLE
Company
MAICO
Description
MLA 40 - External grille, aluminium, DN 400
Bill of material
0151.0115
Article number
0151.0115
Customs Tariff Number
84149000
LOD Destination
LOD Level
Article
MLA 40
Air direction
Ventilation and air extraction
Max. flow velocity
4 m/s
Installation
outside
Installation site
Wall
Material
Aluminium
Colour
Anodised aluminium
Weight
2.5 kg
Suitable for nominal size
400 mm
Open cross section
997 cm²
Width
452 mm
Height
430 mm
Depth
45 mm
Packing unit
1 piece(s)
Range
C
GTIN (EAN)
4012799511151
SA700ID17
Preview - Generation
Preview
3D
2D