??
CAD model selection
HELP_VARIABLE
Company
MAICO
Description
MLA 30 - External grille, aluminium, DN 300
Bill of material
0151.0113
Article number
0151.0113
Customs Tariff Number
84149000
LOD Destination
LOD Level
Article
MLA 30
Air direction
Ventilation and air extraction
Max. flow velocity
4 m/s
Installation
outside
Installation site
Wall
Material
Aluminium
Colour
Anodised aluminium
Weight
1.7 kg
Suitable for nominal size
300 mm
Open cross section
580 cm²
Width
352 mm
Height
330 mm
Depth
50 mm
Packing unit
1 piece(s)
Range
C
GTIN (EAN)
4012799511137
SA700ID17
Preview - Generation
Preview
3D
2D