??
CAD model selection
HELP_VARIABLE
Company
MAICO
Description
MLA 25 - External grille, aluminium, DN 250
Bill of material
0151.0112
Article number
0151.0112
Customs Tariff Number
84149000
LOD Destination
LOD Level
Article
MLA 25
Air direction
Ventilation and air extraction
Max. flow velocity
4 m/s
Installation
outside
Installation site
Wall
Material
Aluminium
Colour
Anodised aluminium
Weight
1.4 kg
Suitable for nominal size
250 mm
Open cross section
414 cm²
Width
302 mm
Height
280 mm
Depth
50 mm
Packing unit
1 piece(s)
Range
C
GTIN (EAN)
4012799511120
SA700ID17
Preview - Generation
Preview
3D
2D