??
CAD model selection
HELP_VARIABLE
Company
MAICO
Description
ER-SE UP - Sound insulation element for single ventilation system ER
Bill of material
0192.0678
Item number
0192.0678
Customs Tariff Number
39209300
LOD Destination
LOD Level
Installation
Gehäuse
Mounting
Flush
Material
melamine resin
Colour
gray
Mass
0.017 kg
Width
220 mm
Height
220 mm
Depth
60 mm
Insertion loss total
2.500 dB
Insertion loss Note
max 3.5 dB
Range
B
GTIN (EAN)
4012799926788
Preview - Generation
Preview
3D
Dimension
2D