??
CAD model selection
HELP_VARIABLE
Company
MAICO
Description
SB 12/16 - Sound absorber box
Bill of material
0059.0995
Article number
0059.0995
Customs Tariff Number
84159000
LOD Destination
LOD Level
Material
Plastic EPP
Weight
1.74 kg
Width
435 mm
Height
365 mm
Depth
220 mm
Insertion loss at 63 kHz
2 dB
Insertion loss at 125 kHz
8 dB
Insertion loss at 250 kHz
12 dB
Insertion loss at 500 kHz
20 dB
Insertion loss at 1 kHz
38 dB
Insertion loss at 2 kHz
47 dB
Insertion loss at 4 kHz
40 dB
Insertion loss at 8 kHz
35 dB
Packing unit
1 piece(s)
Range
K
GTIN (EAN)
4012799599951
Preview - Generation
Preview
3D
Dimension
2D