??
CAD model selection
HELP_VARIABLE
Company
MAICO
Description
RSR 20/50-1 - Tubular sound absorber
Bill of material
0092.0604
Article number
0092.0604
Customs tariff number
76169990
LOD Destination
LOD Level
Model
50 mm sound absorbing cover
mounting location
Fan
Material
Aluminium
Color
silver
Weight
2.15 kg
Nominal size
200 mm
Nominal size
200 mm
Width
310 mm
Height
310 mm
Depth
1000 mm
Insertion loss at 63 Hz
4 dB
Insertion loss at 125 Hz
4 dB
Insertion loss at 250 Hz
9 dB
Insertion loss at 500 Hz
17 dB
Insertion loss at 1 kHz
37 dB
Insertion loss at 2 kHz
26 dB
Insertion loss at 4 kHz
14 dB
Insertion loss at 8 kHz
15 dB
Sound insulation
yes
Packing unit
1 piece(s)
Range
C
GTIN (EAN)
4012799926047
Preview - Generation
Preview
3D
Dimension
2D