??
CAD model selection
HELP_VARIABLE
Company
MAICO
Description
RSR 20-1 - Tubular sound absorber
Bill of material
0092.0597
Article number
0092.0597
Customs Tariff Number
76169990
LOD Destination
LOD Level
Model
25 mm sound absorbing cover
mounting location
Ventilator
Material
Aluminium
Color
silber
Weight
1.5 kg
Nominal size
200 mm
Nominal size
200 mm
Width
260 mm
Height
260 mm
Depth
1000 mm
Insertion loss at 63 Hz
2 dB
Insertion loss at 125 Hz
2 dB
Insertion loss at 250 Hz
4 dB
Insertion loss at 500 Hz
9 dB
Insertion loss at 1 kHz
21 dB
Insertion loss at 2 kHz
28 dB
Insertion loss at 4 kHz
12 dB
Insertion loss at 8 kHz
13 dB
Sound insulation
yes
Packing unit
1 piece(s)
Range
C
GTIN (EAN)
4012799925972
Preview - Generation
Preview
3D
Dimension
2D