??
CAD model selection
HELP_VARIABLE
Company
MAICO
Description
RSR 16/50-1 - Tubular sound absorber
Bill of material
0092.0603
Article number
0092.0603
Customs tariff number
76169990
LOD Destination
LOD Level
Model
50 mm sound absorbing cover
mounting location
Fan
Material
Aluminium
Color
silver
Weight
1.8 kg
Nominal size
160 mm
Nominal size
160 mm
Width
260 mm
Height
260 mm
Depth
1000 mm
Insertion loss at 63 Hz
3 dB
Insertion loss at 125 Hz
4 dB
Insertion loss at 250 Hz
10 dB
Insertion loss at 500 Hz
19 dB
Insertion loss at 1 kHz
39 dB
Insertion loss at 2 kHz
35 dB
Insertion loss at 4 kHz
19 dB
Insertion loss at 8 kHz
18 dB
Sound insulation
yes
Packing unit
1 piece(s)
Range
C
GTIN (EAN)
4012799926030
Preview - Generation
Preview
3D
Dimension
2D