??
CAD model selection
HELP_VARIABLE
Company
MAICO
Description
RSR 15/50-1 - Tubular sound absorber
Bill of material
0092.0602
Article number
0092.0602
Customs tariff number
76169990
LOD Destination
LOD Level
Model
50 mm sound absorbing cover
mounting location
Fan
Material
Aluminium
Color
silver
Weight
1.9 kg
Nominal size
150 mm
Nominal size
150 mm
Width
260 mm
Height
260 mm
Depth
1000 mm
Sound insulation
yes
Packing unit
1 piece(s)
Range
C
GTIN (EAN)
4012799926023
Preview - Generation
Preview
3D
Dimension
2D