??
CAD model selection
HELP_VARIABLE
Company
MAICO
Description
RSR 12/50-1 - Tubular sound absorber
Bill of material
0092.0601
Article number
0092.0601
Customs tariff number
76169990
LOD Destination
LOD Level
Model
50 mm sound absorbing cover
mounting location
Fan
Material
Aluminium
Color
silver
Weight
1.66 kg
Nominal size
125 mm
Nominal size
125 mm
Width
235 mm
Height
235 mm
Depth
1000 mm
Insertion loss at 63 Hz
7 dB
Insertion loss at 125 Hz
7 dB
Insertion loss at 250 Hz
14 dB
Insertion loss at 500 Hz
24 dB
Insertion loss at 1 kHz
45 dB
Insertion loss at 2 kHz
53 dB
Insertion loss at 4 kHz
28 dB
Insertion loss at 8 kHz
24 dB
Sound insulation
yes
Packing unit
1 piece(s)
Range
C
GTIN (EAN)
4012799926016
Preview - Generation
Preview
3D
Dimension
2D