??
CAD model selection
HELP_VARIABLE
Company
MAICO
Description
RSR 10/50-1 - Tubular sound absorber
Bill of material
0092.0600
Article number
0092.0600
Customs tariff number
76169990
LOD Destination
LOD Level
Model
50 mm sound absorbing cover
mounting location
Fan
Material
Aluminium
Color
silver
Weight
1.55 kg
Nominal size
100 mm
Nominal size
100 mm
Width
210 mm
Height
210 mm
Depth
1000 mm
Insertion loss at 63 Hz
7 dB
Insertion loss at 125 Hz
7 dB
Insertion loss at 250 Hz
16 dB
Insertion loss at 500 Hz
25 dB
Insertion loss at 1 kHz
48 dB
Insertion loss at 2 kHz
56 dB
Insertion loss at 4 kHz
42 dB
Insertion loss at 8 kHz
32 dB
Sound insulation
yes
Packing unit
1 piece(s)
Range
C
GTIN (EAN)
4012799926009
Preview - Generation
Preview
3D
Dimension
2D