??
CAD model selection
HELP_VARIABLE
Company
MAICO
Description
RSR 10-1 - Tubular sound absorber
Bill of material
0092.0592
Article number
0092.0592
Customs tariff number
76169990
LOD Destination
LOD Level
Model
25 mm sound absorbing cover
mounting location
Fan
Material
Aluminium
Color
silver
Weight
0.9 kg
Nominal size
100 mm
Nominal size
100 mm
Width
160 mm
Height
160 mm
Depth
1000 mm
Insertion loss at 63 Hz
3 dB
Insertion loss at 125 Hz
4 dB
Insertion loss at 250 Hz
8 dB
Insertion loss at 500 Hz
14 dB
Insertion loss at 1 kHz
31 dB
Insertion loss at 2 kHz
52 dB
Insertion loss at 4 kHz
36 dB
Insertion loss at 8 kHz
27 dB
Sound insulation
yes
Packing unit
1 piece(s)
Range
C
GTIN (EAN)
4012799925927
Preview - Generation
Preview
3D
Dimension
2D