??
CAD model selection
HELP_VARIABLE
Company
MAICO
Description
RSOF 12/100 - Flat oval duct sound absorber
Bill of material
0092.0534
Article number
0092.0534
Customs tariff number
84879059
LOD Destination
LOD Level
Model
50 mm sound absorbing cover
Material
Aluminium
Weight
1.8 kg
Nominal size
125 mm
Length
1000 mm
Width
265 mm
Height
175 mm
Depth
1000 mm
Ambient temperature
200 °C
Insertion loss at 63 Hz
6 dB
Insertion loss at 125 Hz
6 dB
Insertion loss at 250 Hz
13 dB
Insertion loss at 500 Hz
20 dB
Insertion loss at 1 kHz
36 dB
Insertion loss at 2 kHz
52 dB
Insertion loss at 4 kHz
24 dB
Insertion loss at 8 kHz
24 dB
Packing unit
1 piece(s)
Range
K
GTIN (EAN)
4012799925347
Preview - Generation
Preview
3D
Dimension
2D