??
CAD model selection
HELP_VARIABLE
Company
MAICO
Description
RSOF 10/50 - Flat oval duct sound absorber
Bill of material
0092.0530
Article number
0092.0530
Customs tariff number
84879059
LOD Destination
LOD Level
Model
50 mm sound absorbing cover
Material
Aluminium
Weight
0.94 kg
Nominal size
100 mm
Length
500 mm
Width
240 mm
Height
150 mm
Depth
500 mm
Ambient temperature
200 °C
Insertion loss at 63 Hz
2 dB
Insertion loss at 125 Hz
4 dB
Insertion loss at 250 Hz
11 dB
Insertion loss at 500 Hz
17 dB
Insertion loss at 1 kHz
32 dB
Insertion loss at 2 kHz
41 dB
Insertion loss at 4 kHz
21 dB
Insertion loss at 8 kHz
17 dB
Packing unit
1 piece(s)
Range
K
GTIN (EAN)
4012799925309
Preview - Generation
Preview
3D
Dimension
2D