??
CAD model selection
HELP_VARIABLE
Company
MAICO
Description
REM 25/18 Ex - Reducer
Bill of material
0055.0308
Article number
0055.0308
Customs Tariff Number
84149000
LOD Destination
LOD Level
Installation site
Duct
Material
Metal
Weight
1 kg
Reduction to nominal size
250 / 180 mm
Width
249 mm
Height
249 mm
Depth
206 mm
Packing unit
1 piece(s)
Range
C
GTIN (EAN)
4012799553083
Preview - Generation
Preview
3D
Dimension
2D