??
CAD model selection
HELP_VARIABLE
Company
MAICO
Description
REM 22/16 Ex - Reducer
Bill of material
0055.0306
Article number
0055.0306
Customs Tariff Number
84149000
LOD Destination
LOD Level
Installation site
Duct
Material
Metal
Weight
0.8 kg
Reduction to nominal size
225 / 160 mm
Width
225 mm
Height
225 mm
Depth
198 mm
Packing unit
1 piece(s)
Range
C
GTIN (EAN)
4012799553069
Preview - Generation
Preview
3D
Dimension
2D