??
CAD model selection
HELP_VARIABLE
Company
MAICO
Description
REM 18/14 Ex - Reducer
Bill of material
0055.0304
Article number
0055.0304
Customs Tariff Number
84149000
LOD Destination
LOD Level
Installation site
Duct
Material
Metal
Weight
0.6 kg
Reduction to nominal size
180 / 140 mm
Width
179 mm
Height
179 mm
Depth
165 mm
Packing unit
1 piece(s)
Range
C
GTIN (EAN)
4012799553045
Preview - Generation
Preview
3D
Dimension
2D