??
CAD model selection
HELP_VARIABLE
Company
MAICO
Description
REM 18/12 Ex - Reducer
Bill of material
0055.0303
Article number
0055.0303
Customs Tariff Number
84149000
LOD Destination
LOD Level
Installation site
Duct
Material
Metal
Weight
0.6 kg
Reduction to nominal size
180 / 125 mm
Width
179 mm
Height
179 mm
Depth
186 mm
Packing unit
1 piece(s)
Range
C
GTIN (EAN)
4012799553038
Preview - Generation
Preview
3D
Dimension
2D