??
CAD model selection
HELP_VARIABLE
Company
MAICO
Description
REM 15/10 - Reducer
Bill of material
0059.0633
Article number
0059.0633
Customs Tariff Number
84149000
LOD Destination
LOD Level
Installation
Pipe
Material
Synthetic material, shock-resistant
Weight
0.1 kg
Reduction to nominal size
150 / 100 mm
Width
148 mm
Height
148 mm
Depth
150 mm
Packaging unit
1 piece(s)
Range
C
GTIN (EAN)
4012799596332
Preview - Generation
Preview
3D
Dimension
2D