??
CAD model selection
HELP_VARIABLE
Company
MAICO
Description
SGM 25 EX - Metal protective grille for ERM 25 Ex fans
Bill of material
0150.0133
Article number
0150.0133
Customs Tariff Number
73143900
LOD Destination
LOD Level
Air direction
Ventilation and air extraction
Material
Metal
Weight
0.2 kg
Suitable for nominal size
250 mm
Width
249 mm
Height
249 mm
Depth
257 mm
Ex version
antistatic
Packing unit
1 piece(s)
Range
C
GTIN (EAN)
4012799501336
Preview - Generation
Preview
3D
Dimension
2D