??
CAD model selection
HELP_VARIABLE
Company
MAICO
Description
SGM 22 EX - Metal protective grille for ERM 22 Ex fans
Bill of material
0150.0132
Article number
0150.0132
Customs Tariff Number
73143900
LOD Destination
LOD Level
Air direction
Ventilation and air extraction
Material
Metal
Weight
0.2 kg
Suitable for nominal size
225 mm
Width
224.5 mm
Height
224.5 mm
Depth
220 mm
Ex version
antistatic
Packing unit
1 piece(s)
Range
C
GTIN (EAN)
4012799501329
Preview - Generation
Preview
3D
Dimension
2D