??
CAD model selection
HELP_VARIABLE
Company
MAICO
Description
SGM 18 EX - Metal protective grille for ERM 18 Ex fans
Bill of material
0150.0131
Article number
0150.0131
Customs Tariff Number
73143900
LOD Destination
LOD Level
Air direction
Ventilation and air extraction
Material
Metal
Weight
0.1 kg
Suitable for nominal size
180 mm
Width
178 mm
Height
178 mm
Depth
185 mm
Ex version
antistatic
Packing unit
1 piece(s)
Range
C
GTIN (EAN)
4012799501312
Preview - Generation
Preview
3D
Dimension
2D