??
CAD model selection
HELP_VARIABLE
Company
MAICO
Description
ELM 25 Ex - Flexible cuff with 2 tensioning straps, DN 250, suitable for use in areas subject to explosion hazards
Bill of material
0092.0249
Article number
0092.0249
Customs Tariff Number
39174000
LOD Destination
LOD Level
Material
Synthetic material, antistatic
Colour
Silver grey
Weight
0.1 kg
Suitable for nominal size
250 mm
Width
250 mm
Height
250 mm
Depth
110 mm
Ambient temperature
50 °C
Ex version
antistatic
Packing unit
1 piece(s)
Range
C
GTIN (EAN)
4012799922490
Preview - Generation
Preview
3D
Dimension
2D