??
CAD model selection
HELP_VARIABLE
Company
MAICO
Description
ELM 18 - Flexible cuff for sound and vibration damped assembly of ERM duct fans, DN 180
Bill of material
0092.0158
Article number
0092.0158
Customs Tariff Number
39174000
LOD Destination
LOD Level
Material
Plastic
Colour
Silver grey
Weight
0.1 kg
Suitable for nominal size
180 mm
Width
180 mm
Height
180 mm
Depth
110 mm
Ambient temperature
50 °C
Packing unit
1 piece(s)
Range
C
GTIN (EAN)
4012799921585
Preview - Generation
Preview
3D
Dimension
2D