??
CAD model selection
HELP_VARIABLE
Company
MAICO
Description
ZF EC+ - Replacement air filter ZF EC + with filter change indicator for the coverER-A of the fan insert ER, filter class G2, 5piece
Bill of material
0093.0610
Item number
0093.0610
Customs Tariff Number
56039490
LOD Destination
LOD Level
Mounting position
vertical / horizontal
Filter class
G2
Height
158 mm
Ambient temperature
40 °C
Packaging Unit
5 Stück
Range
B
GTIN (EAN)
4012799936107
Preview - Generation
Preview
3D
Dimension
2D