??
CAD model selection
HELP_VARIABLE
Company
MAICO
Description
ERM 18 Ex e - Semi-centrifugal duct fan
Bill of material
0080.0290
Article number
0080.0290
Customs Tariff Number
84145935
LOD Destination
LOD Level
Air flow volume
310 m³/h
Rotating speed
2.780 1/min
Impeller type
semi-radial
Speed controllable
-
Type of voltage
Alternating current
Rated voltage
230 V
Frequency
50 Hz
Nominal output
50 W
cosφ
0.9
Inom
0.25 A
Imax at UNominal
0.25 A
Degree of protection
IP 54
Insulation class
B
Mains cable
3 / 1.5 mm²
Installation position
vertical / horizontal
Housing material
Synthetic material
Colour
Signal black, similar to RAL 9004
Weight
3.6 kg
Nominal size
180 mm
Width
262 mm
Height
252 mm
Depth
187 mm
EX designation in accordance with the ATEX Directive
Ex II 2 G
EX designation in accordance with standard
Ex e IIB + H2 T4 Gb
Ta ambient temperature
-20 ≤ Ta ≤ +50 °C
IA/IN
2.5
Time tE
50 s
Operating mode
S1
EC type examination certificate
EX5 01 10 39250 006
Temperature class
T4
Capacitor capacity / voltage
3/280 µF/V
Temperature class of insulating materials Th. Cl.
130 B
Packing unit
1 piece(s)
Range
C
GTIN (EAN)
4012799802907
Preview - Generation
Preview
3D
Dimension
2D