??
CAD model selection
HELP_VARIABLE
Company
MAICO
Description
EZQ 20/4 E Ex e - Axial wall fan with square wall plate, DN 200, single-phase AC, explosion proof
Bill of material
0083.0850
Article number
0083.0850
Customs Tariff Number
84145100
LOD Destination
LOD Level
Implementation
Square wall plate
Air flow volume
440 m³/h
Rotating speed
1.340 1/min
Impeller type
axial
Speed controllable
-
Reversing capacity
-
Type of voltage
Alternating current
Rated voltage
230 V
Frequency
50 Hz
Nominal output
45 W
cosφ
0.61
Inom
0.32 A
Imax at UNominal
0.32 A
Protection class
IP 54
Insulation class
B
Installation site
Wall / Ceiling
Type of installation
Surface-mounted
Installation position
vertical / horizontal
Housing material
Sheet steel, galvanised
Weight
4 kg
Nominal size
200 mm
Width
345 mm
Height
345 mm
Depth
170.5 mm
EX designation in accordance with the ATEX Directive
Ex II 2 G
Ex designation according to standard
EX e IIB + H2 T3 Gb
Ta ambient temperature
-20 ≤ Ta ≤ +40 °C
IA/IN
1.5
Time tA
300 s
Operating mode
S1
EC type examination certificate
EX5 00 09 39250 001
Temperature class
T3
Temperature class of insulating materials Th. Cl.
130 F
Packing unit
1 piece(s)
Range
C
GTIN (EAN)
4012799838500
SA700ID17
Preview - Generation
Preview
3D
2D