??
CAD model selection
HELP_VARIABLE
Company
MAICO
Description
DZQ 50/4 B Ex e - Axial wall fan with square wall plate, DN 500, three-phase AC, explosion proof
Bill of material
0083.0185
Article number
0083.0185
Customs Tariff Number
84145925
LOD Destination
LOD Level
Implementation
Square wall plate
Air flow volume
8.200 m³/h
Rotating speed
1.440 1/min
Impeller type
axial
Speed controllable
Reversing capacity
Type of voltage
Three-phase AC
Rated voltage
400 V
Frequency
50 Hz
Nominal output
420 W
cosφ
0.74
Inom
0.82 A
Imax at UNominal
1.83 A
Protection class
IP 54
Insulation class
F
Installation site
Wall / Ceiling
Type of installation
Surface-mounted
Installation position
vertical / horizontal
Housing material
Sheet steel, galvanised
Weight
24.1 kg
Nominal size
500 mm
Width
700 mm
Height
700 mm
Depth
293.5 mm
EX designation in accordance with the ATEX Directive
Ex II 2 G
Ex designation according to standard
EX e IIB + H2 T3 Gb
Ta ambient temperature
-20 ≤ Ta ≤ +40 °C
IA/IN
4.6
Time tA
240 s
Operating mode
S1
PTC DIN 44082
M 130
EC type examination certificate
EX5 03 06 39250 007
Temperature class
T3
Temperature class of insulating materials Th. Cl.
155 F
Packing unit
1 piece(s)
Range
C
GTIN (EAN)
4012799831853
SA700ID17
Preview - Generation
Preview
3D
2D