??
CAD model selection
HELP_VARIABLE
Company
MAICO
Description
DZQ 60/84 B - Axial wall fan with square wall plate, DN 600, single-phase ACApplication examples: Production facility, Commercial premises, Garage, Building container, Storage facility
Bill of material
0083.0164
Article number
0083.0164
Customs Tariff Number
84145925
LOD Destination
LOD Level
Article
DZQ 60/84 B
Model
Square wall plate
Air flow volume
7.490 / 14.970 m3/h
Air volumenom
5.480 / 10.790 m³/h / in opt. efficiency
Pressure pfs, nom
52-210 Pa / in opt. efficiency
Rotating speed nnom
720-1.425 1/min / in opt. efficiency
Rotating speed
727 / 1.449 1/min
Impeller type
axial
Speed cotrollable
Reversing capacity
Type of voltage
Three-phase AC
Rated voltage
400 V
Frequency
50 Hz
Nominal output
250 / 1.600 W / in opt. efficiency
Inom
1 / 3 A / in opt. efficiency
Imax
4.3 A
Degree of protection
IP 55
Insulation class
F
Pole-changeable
Number of poles at high speed
4
Number of poles at low speed
8
Mains cable
7 x 1,5 mm²
Installation site
Wall / Ceiling
Type of installation
Surface-mounted
Installation position
horizontal / vertical
Material
Sheet steel, galvanised
Weight
32.9 kg
Nominal size
600 mm
Width
820 mm
Height
820 mm
Depth
401 mm
Airstream temperature at nominal curent
-20 up to 60 °C
Airstream temperature at IMax
-20 up to 60 °C
Packing unit
1 piece(s)
Range
C
GTIN (EAN)
4012799831341
SA700ID17
Preview - Generation
Preview
3D
Dimension
2D