??
CAD model selection
HELP_VARIABLE
Company
MAICO
Description
DZQ 56/6 B - Axial wall fan with square wall plate, DN 560, single-phase ACApplication examples: Production facility, Commercial premises, Garage, Building container, Storage facility
Bill of material
0083.0063
Article number
0083.0063
Customs Tariff Number
84145925
LOD Destination
LOD Level
Article
DZQ 56/6 B
Model
Square wall plate
Air flow volume
8.530 m3/h
Air volumenom
5.720 m³/h / in opt. efficiency
Pressure pfs, nom
91 Pa / in opt. efficiency
Rotating speed nnom
950 1/min / in opt. efficiency
Rotating speed
964 1/min
Impeller type
axial
Speed cotrollable
Reversing capacity
Type of voltage
Three-phase AC
Rated voltage
400 V
Frequency
50 Hz
Nominal output
455 W / in opt. efficiency
Inom
1.05 A / in opt. efficiency
Imax
1.2 A
Degree of protection
IP 55
Insulation class
F
Mains cable
7 x 1,5 mm²
Installation site
Wall / Ceiling
Type of installation
Surface-mounted
Installation position
horizontal / vertical
Material
Sheet steel, galvanised
Weight
20.5 kg
Nominal size
560 mm
Width
700 mm
Height
700 mm
Depth
324 mm
Airstream temperature at nominal curent
-20 up to 60 °C
Airstream temperature at IMax
-20 up to 60 °C
Packing unit
1 piece(s)
Range
C
GTIN (EAN)
4012799830634
SA700ID17
Preview - Generation
Preview
3D
Dimension
2D