??
CAD model selection
HELP_VARIABLE
Company
MAICO
Description
EZQ 40/6 B - Axial wall fan with square wall plate, DN 400, single-phase ACApplication examples: Production facility, Commercial premises, Garage, Building container, Storage facility
Bill of material
0083.0110
Article number
0083.0110
Customs Tariff Number
84145100
LOD Destination
LOD Level
Article
EZQ 40/6 B
Model
Square wall plate
Air flow volume
2.600 m3/h
Rotating speed
935 1/min
Impeller type
axial
Speed cotrollable
Reversing capacity
Type of voltage
Alternating current
Rated voltage
230 V
Frequency
50 Hz
Nominal output
100 W / in opt. efficiency
Inom
0.5 A / in opt. efficiency
Imax
0.5 A
Degree of protection
IP 55
Insulation class
B
Installation site
Wall / Ceiling
Type of installation
Surface-mounted
Installation position
horizontal / vertical
Material
Sheet steel, galvanised
Weight
11.1 kg
Nominal size
400 mm
Width
580 mm
Height
580 mm
Depth
266 mm
Airstream temperature at nominal curent
50 °C
Airstream temperature at IMax
-20 up to 60 °C
Packing unit
1 piece(s)
Range
C
GTIN (EAN)
4012799831105
SA700ID17
Preview - Generation
Preview
3D
Dimension
2D