??
CAD model selection
HELP_VARIABLE
Company
MAICO
Description
DZQ 40/84 B - Axial wall fan with square wall plate, DN 400, single-phase ACApplication examples: Production facility, Commercial premises, Garage, Building container, Storage facility
Bill of material
0083.0155
Article number
0083.0155
Customs Tariff Number
84145925
LOD Destination
LOD Level
Article
DZQ 40/84 B
Model
Square wall plate
Air flow volume
2.170 / 4.420 m3/h
Air volumenom
1.490 / 3.040 m³/h / in opt. efficiency
Pressure pfs, nom
23-96 Pa / in opt. efficiency
Rotating speed nnom
720-1.430 1/min / in opt. efficiency
Rotating speed
731 / 1.455 1/min
Impeller type
axial
Speed cotrollable
Reversing capacity
Type of voltage
Three-phase AC
Rated voltage
400 V
Frequency
50 Hz
Nominal output
45 / 250 W / in opt. efficiency
Inom
0.2 / 0.55 A / in opt. efficiency
Imax
0.8 A
Degree of protection
IP 55
Insulation class
B
Pole-changeable
Number of poles at high speed
4
Number of poles at low speed
8
Mains cable
5 x 1,5 mm² mm²
Installation site
Wall / Ceiling
Type of installation
Surface-mounted
Installation position
horizontal / vertical
Material
Sheet steel, galvanised
Weight
13.9 kg
Nominal size
400 mm
Width
580 mm
Height
580 mm
Depth
292 mm
Airstream temperature at nominal curent
60 °C
Airstream temperature at IMax
-20 up to 60 °C
Packing unit
1 piece(s)
Range
C
GTIN (EAN)
4012799831556
SA700ID17
Preview - Generation
Preview
3D
Dimension
2D